??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25162.0140 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25162. - Hinges stainless steel / with centering steps
Bill of material
25162.0140 Hinge
BESTNR
Ref. No.
25162.0140
ROT
Rotation
°
AUS
Version
black
B1
50 mm
B2
30 mm
B3
21.0 mm
D1
6.3 mm
D2
6 mm
D3
9.5 mm
H1
12.5 mm
H2
6 mm
H3
6.8 mm
H4
2 mm
H5
13 mm
L1
50 mm
L2
30 mm
G
Weight
115 g
Embedded user actions